Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
MTL. - ELESA-Latch clamps with safety device Heavy-duty series
Bill of material
Latch clamps with safety device Heavy-duty series NT MTL.1400-T5(095)
CODE
Code
GG.AL590
DESCRIPTION
Description
MTL.1400-T5
POS
Position
°
DX
mm
Enter value for DX
mm
cm
inch
ft
DIM01
a
22 mm
DIM02
b1
115 mm
DIM03
b2
51 mm
DIM04
b3
66 mm
DIM05
d1
8.5 mm
DIM06
d2
13 mm
DIM07
h1
57 mm
DIM08
h2
38 mm
DIM09
l1
320 mm
DIM10
m1
21 mm
DIM11
m2
95 mm
DIM12
m3
44 mm
DIM13
r
95÷105 mm
DIM14
s
5 mm
DIM15
w
24 mm
WEIGHT
Weight
1600 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models