Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
MTR - ELESA-Weldable latch clamps
Bill of material
Weldable latch clamps MTR.1500-T2S(0)
CODE
Code
DESCRIPTION
Description
POS
Position
°
DIM01
a1
26 mm
DIM02
a2
28 mm
DIM03
b1
65 mm
DIM04
b2
43 mm
DIM05
b3
52 mm
DIM06
b4
70 mm
DIM07
b5
72 mm
DIM08
b6
30 mm
DIM09
d1
M10 mm
DIM10
d2
8.5 mm
DIM11
d3
mm
DIM12
h1
mm
DIM13
h2
55 mm
DIM14
l1
mm
DIM15
l2
186 mm
DIM16
m1
40 mm
DIM17
m2
16 mm
DIM18
r
115 mm
DIM19
t
mm
DIM20
w1
10.5 mm
DIM21
w2
28 mm
DIM22
w3
25 mm
DIM23
FH
13000 N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models