Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
MTSRA, MTSBRA, RMTSRA - Lead Screw One End Stepped Right-Hand Screw 1045 Carbon Steel
Bill of material
MTSRA20-150-S2-Q10
PN
Part Number
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FC
FC 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT2
Wrench Flats
SC
SC 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MC Coarse Tapping
MC
MC (Selection Range)
ALT4MQ
MQ Coarse Tapping
MQ
MQ (Selection Range)
ALT5BQ
BQ Threaded
BQ
BQ 1mm Increment
mm
MPALT5BQ
MxPitch
0
ALT6
Square Chamfering
W
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KQ
KQ 1mm Increment
mm
C
C 1mm Increment
mm
BB1
b1
0 mm
TT1
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models