Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
MTSRC, MTSBRC, RMTSRC - Lead Screw One End Double Stepped Right-Hand Screw 1045 Carbon Steel
Bill of material
MTSRC22-150-T2-Q10-S2-E5
PN
Part Number
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AE
Retaining Ring Groove
AE
AE 0.1mm Increment
mm
EEALT3AE
e Tolerance (AE)
0.0 mm
MMALT3AE
m +0.140 (AE)
0.00 mm
NNALT3AE
n Machining Limit (AE)
0.0 mm
ALT2
Wrench Flats
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MC Coarse Tapping
MC
MC (Selection Range)
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
ALT5BQ
BQ Threaded
BQ
BQ 1mm Increment
mm
MP
MxPitch
0
ALT6
Square Chamfering
W
W 1mm Increment
mm
A
A 1mm Increment
mm
ALT7
Keyway
KQ
KQ 1mm Increment
mm
KE
KE 1mm Increment
mm
C
C 1mm Increment
mm
BB1
b1
0 mm
TT1
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models