Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Misumi
Description
MTSRD, MTSBRD, RMTSRD - Lead Screw One End Double Stepped Right-Hand Screw with Keyway
Bill of material
MTSRD22-150-T2-Q10-S4-E6-C2-J0-B0
PN
Part Number
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Введите значение для T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Введите значение для S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
E
E 1mm Increment
mm
Введите значение для E
E 1mm Increment
mm
cm
inch
ft
C
C 1mm Increment
mm
J
J 1mm Increment
mm
B
B 1mm Increment
MP
MxPitch
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AE
Retaining Ring Groove
AE
AE 0.1mm Increment
mm
EEALT3AE
e Tolerance (AE)
0.0 mm
MMALT3AE
m +0.140 (AE)
0.0 mm
NNALT3AE
n Machining Limit (AE)
0.00 mm
ALT2
Wrench Flats
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MC Coarse Tapping
MC
MC (Selection Range)
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
ALT6
Square Chamfering
W
W 1mm Increment
mm
A
A 1mm Increment