Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
MTSRX, MTSBRX, MTSLX, MTSBLX - Lead Screw Both Ends Double Stepped
Bill of material
MTSRX22-150-F2-V5-T2-G2-Q10-S2-E5
PN
Part Number
TS
Thread Selection
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
V
V Selection
mm
Enter value for V
V Selection
mm
cm
inch
ft
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FV
FV 0.5mm Increment
mm
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AC
AC Retaining Ring Groove
AC
AC 0.1mm Increment
mm
EEALT3AC
e Tolerance (AC)
0.0 mm
MMALT3AC
m +0.140 (AC)
0.00 mm
NNALT3AC
n Machining Limit (AC)
0.0 mm
ALT3AE
AE Retaining Ring Groove
AE
AE 0.1mm Increment
mm
EEALT3AE
e Tolerance (AE)
0.0 mm
MMALT3AE
m +0.140 (AE)
0.00 mm
NNALT3AE
n Machining Limit (AE)
0.0 mm
ALT2
Wrench Flats
SV
SV 1mm Increment
mm
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MV
MV Coarse Tapping
MV
MV (Selection Range)
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
ALT5BC
BC Threaded
BC
BC 1mm Increment
mm
MPALT5BC
MxPitch
0
ALT5BQ
BQ Threaded
BQ
BQ 1mm Increment
mm
MPALT5BQ
MxPitch
0
ALT6
Square Chamfering
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KQ
KQ 1mm Increment
mm
KV
KV 1mm Increment
mm
KE
KE 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB1ALT7
b1
0 mm
TT1ALT7
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models