Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
MTSYKA, MTSYKB, MTSBYKA, MTSBYKB, RMTSYKA, RMTSYKB - Lead Screw One End Stepped / One End Double Stepped Precision Right and Left-Hand Screw
Bill of material
MTSYKA20-150-F2-R10-T2-Q10-S2-E5-X50
PN
Part Number
TS
Type Selection
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
R
R Selection
mm
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FE
FE 0.5mm Increment
mm
FR
FR 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AR
AR Retaining Ring Groove
AR
AR 0.1mm Increment
mm
EEALT3AR
e Tolerance (AR)
0.0 mm
MMALT3AR
m +0.140 (AR)
0.00 mm
NNALT3AR
n Machining Limit (AR)
0.0 mm
ALT3AE
AE Retaining Ring Groove
AE
AE 0.1mm Increment
mm
EEALT3AE
e Tolerance (AE)
0.0 mm
MMALT3AE
m +0.140 (AE)
0.00 mm
NNALT3AE
n Machining Limit (AE)
0.0 mm
ALT2
Wrench Flats
SE
SE 1mm Increment
mm
SR
SR 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MR
MR Coarse Tapping
MR
MR (Selection Range)
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
ALT5BV
BV Threaded
BV
BV 1mm Increment
mm
MPALT5BV
MxPitch
0
ALT5BQ
BQ Threaded
BQ
BQ 1mm Increment
mm
MPALT5BQ
MxPitch
0
ALT5BR
BR Threaded
BR
BR 1mm Increment
mm
MPALT5BR
MxPitch
0
ALT6
Square Chamfering
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KQ
KQ 1mm Increment
mm
KV
KV 1mm Increment
mm
KE
KE 1mm Increment
mm
KR
KR 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB1ALT7
b1
0 mm
TT1ALT7
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models