Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MTXRW, MTXBRW - Lead Screw Both Ends Stepped Fine Pitch Right-Hand Screw
Bill of material
MTXRW16-100-F2-V9-S2-Q9
PN
Part Number
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
D2
D
mm
P
P Pitch
2 mm
ALT1
Flat Machining
FV
FV 0.5mm Increment
mm
FQ
FQ 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AC
AC Retaining Ring Groove
AC
AC 0.1mm Increment
mm
EEALT3AC
e Tolerance (AC)
0.0 mm
MMALT3AC
m +0.140 (AC)
0.00 mm
NNALT3AC
n Machining Limit (AC)
0.0 mm
ALT3AQ
AQ Retaining Ring Groove
AQ
AQ 0.1mm Increment
mm
EEALT3AQ
e Tolerance (AQ)
0.0 mm
MMALT3AQ
m +0.140 (AQ)
0.00 mm
NNALT3AQ
n Machining Limit (AQ)
0.0 mm
ALT2
Wrench Flats
SQ
SQ 1mm Increment
mm
SC
SR 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MR Coarse Tapping
MC
MC (Selection Range)
ALT4MQ
MQ Coarse Tapping
MQ
MQ (Selection Range)
ALT5BV
BV Threaded
BV
BV 1mm Increment
mm
MPALT5BV
MxPitch
0
ALT5BC
BC Threaded
BC
BC 1mm Increment
mm
ALT6
Square Chamfering
W
W 1mm Increment
mm
A
A 1mm Increment
mm
ALT7
Keyway
KC
KC 1mm Increment
mm
KV
KV 1mm Increment
mm
C
C 1mm Increment
mm
BB1
b1
0 mm
TT1
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models