Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
maxair
Description
MU
Bill of material
MU16-5D(0)
MANGER
With auto switch
ROD
BORE
Bore size
16
u
mm
STROKE
Cylinder standard stroke
mm
MODE
Mode of action
SWM
Type of magnetic switch
NUMBER
Number of auto switches
LEAD
Line length
POS
mm
Enter value for POS
mm
cm
inch
ft
PDF
PDF catalog
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models