Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AirTAC
Description
MU - Mini free mount cylinder
Bill of material
MU6X4(0)+()
MODEL
model
TYPE
BS
Bore size
ST
Stroke
mm
MG
magnet
RT
Rod type
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
SW
Sensor switch
SWN
Sensor switch number
A
19 mm
AB
6.0 mm
AC
13 mm
B
mm
C
mm
D
mm
DA
3 mm
E
mm
EA
mm
EB
mm
FA
mm
H
mm
K
3.3 mm
KA
3 mm
KB
6.5 mm
KC
mm
L
3.3 mm
LB
7 mm
LC
mm
M
mm
MA
3 mm
P
M3X0.5
PA
5.5 mm
PB
3.5 mm
PC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models