Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_0030
Bill of material
MULP180-0030
PN
Part Number
MULP180-0030
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 30VDC, 6A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
6 A
NO
Number of Outputs
1
LOUT
Iout 1
6 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 0.7 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models