Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Goebel
Description
Multi domed head steel zinc plated - steel zinc plated
Bill of material
7780140108
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
MULTI multigrip blind rivet, domed head
MATD
Mandrel material
Steel
MATH
Body material
Steel
F
Form
KB
Grip range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
G
Weight
0.0000 kg
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models