Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Multi Purpose Unit Acorp 198
Bill of material
multi_purpose_unit_acorp_198
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
17.125
HEIGHT
Height
28.750
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
For 1/2" thick drywall installations behind wall or mirror.
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/96/8035.pdf
OMNICLASSTITLE
OmniClass Title
Paper Towel Dispenser
OMNICLASSCODE
OmniClass Code
23.31.25.19.11
MODEL
Model
198-000000
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Paper Towel Dispenser
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bradley
    Towel Dispenser acorp 2441
    EWAR - Ernst Wagner
    PP102 - Liquid soap dispenser 1100ml
    EWAR - Ernst Wagner
    WP114 - Paper towel dispenser 250 towels
    Bradley
    Towel Dispenser acorp 2442
Previews
3D
2D
Download CAD models