Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
TE Connectivity
Description
Multi Sensor Modules
Bill of material
2314291-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ST
Sensor Type
PC
Physical Connection
CC
Current Consumption
mA
SV
Supply Voltage
3.3 VDC
PL
Product Length
mm
PW
Product Width
16 mm
OTR
Operating Temperature Range
-5 – 50 °C
OI
Output Interface
I2C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models