Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
MultiControl II quadro - Accessories
Bill of material
QST11H14AA022 MultiControl II quadro (Antrieb: Multilift II, Multilift II mit innenliegendem Schlitten, Multilift II ESD, Multilft II safety, Multilift II clean)
ARTIKEL
Article description
MultiControl II quadro
ANTR
for drive
BEST
Order-no.
L
Auxillary dimension
240 mm
B
Width
105 mm
H1
Height
56.2 mm
BD
Diameter - drilled hole
6.000 mm
BA2
Bore distance
230 mm
BA1
Bore distance
95 mm
CNSMASSEXACT
Weight
1.0 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Weeks
WEEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ECLASS
eClass V 8.0
27-24-40-90
WARENNUMMER
Customs tariff number
85371091
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models