Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Honsel-Group
Description
Multigrip Blind Rivet Nut OPTO-SFM - Multigrip Blind Rivet Nut
Bill of material
Multigrip Blind Rivet Nut OPTO-SFM 10895050600
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindnietmutter OPTO®-SFM Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stahl verzinkt
SU
Surface finish
C4C [1.0303]
AU
Execution
Open
KO
Head shape
Dome Head
DIN
DIN EN ISO
xxx
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
0.5 mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
0.000 mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
500
INFOPDF
Info
PDF
EAN
ZTN
73181900
ECLS
23110812
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models