Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Multilift II impact - Lifting columns
Bill of material
TM22B1C3C22CB0400 Hubsäule Multilift_II_impact (Hub= 0)
ARTIKEL
Article description
Lifting column
TYPE
Type
Multilift_II_impact
BEST
Order-no.
MDK
max. push force
3000 N
MZK
max. Tensile force
3000 N
MHG
max. lifting speed
8 mm/s
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Total stroke
mm
EINOGP
Installation height incl. base plate
mm
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
3-4 weeks
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose+Krieger
Information
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
84289090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models