Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
IMI Bimba Products
Description
MV - Micro-Line 3-Way Air Switches
Bill of material
MV-60
PN
Part No.
ACTUATOR
Actuator
AC
Actuator Color
AFNC
Actuation Force @ 100 PSI (Normally Closed)
lbs.
AFNO
Actuation Force @ 100 PSI (Normally Open)
lbs.
ASDCO
Actuation Stroke Distance - to Crack Open
Inch
ASDFO
Actuation Stroke Distance - to Full Open
Inch
ASDOT
Actuation Stroke Distance - to Over Travel
Inch
L
Envelope Dimension - Length
Inch
W
Envelope Dimension - Width
Inch
H
Envelope Dimension - Height
Inch
A
1.75 Inch
B
0.88 Inch
C
0.69 Inch
D
0.32 Inch
E
1.00 Inch
F
0.81 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models