Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
C Matic
Description
MV11-FE - Air muffler with stainless steel wire
Bill of material
04010002-FE
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
100-200 µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 12 bar
WPP
Working Pressure (max)
174 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD