Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MV24 - Ball Valve, female
Bill of material
4140002
CODE
Code
TYPE
Type
MAT
Material
Brass Chemical Nickel Plated
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
20.5 mm
L3IN
.807 in
L4
mm
L4IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models