Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
C Matic
Description
MV50 - Slow starter
Bill of material
4400002
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
3 ÷ 10 bar
WPP
Working Pressure (max)
44/145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型