目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Vertical toggle clampsMVAS.230/EL(0)
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MVAS
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mvas/al_el_asmtab.prj},{NB=Vertical toggle clamps MVAS.230/EL(0)},{CODICE=AS204},{MODELLO=130/ELX},{A=86},{B=142},{C=28},{D=51},{E=42},{F=35},{G=27-29},{H=12.5-19},{I=5},{L=-},{M=16},{N=2.5},{O=-},{P=M6},{Q=5.5},{FH1=105},{FH2=175},{GR=280},{VER=3},{PPATH=al_130_asmtpl.prj},{CODE=GG.AA594},{DESCRIPTION=MVAS.230/EL},{POS=0},{DIM01=-},{DIM02=43},{DIM03=45},{DIM04=-},{DIM05=M8},{DIM06=6.5},{DIM07=168},{DIM08=33.5},{DIM09=18},{DIM10=69.0},{DIM11=112.0},{DIM12=18÷21},{DIM13=32},{DIM14=6},{DIM15=3.0},{DIM16=2000},{DIM17=3200},{WEIGHT=390}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
MVAS - Vertical toggle clamps
Bill of material
Vertical toggle clampsMVAS.230/EL(0)
CODE
Code
GG.AA594
GG.AA594
DESCRIPTION
Description
MVAS.230/EL
MVAS.230/EL
POS
Position
°
DIM01
a
-
-
mm
DIM02
b1
43
43
mm
DIM03
b2
45
45
mm
DIM04
b3
-
-
mm
DIM05
d1
M8
M8
mm
DIM06
d2
6.5
6.5
mm
DIM07
h1
168
168
mm
DIM08
h2
33.5
33.5
mm
DIM09
h3
18
18
mm
DIM10
l
69.0
69.0
mm
DIM11
l1
112.0
112.0
mm
DIM12
m1
18÷21
18÷21
mm
DIM13
m2
32
32
mm
DIM14
s
6
6
mm
DIM15
s1
3.0
3.0
mm
DIM16
FH1
2000
2000
N
DIM17
FH2
3200
3200
N
WEIGHT
Weight
390
390
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求