Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
MVB*17
Bill of material
MVB217-16K
MODEL
Model no.
MVB
S
Series
CO
Connection
16K : NW16
INFOTEXT
Product Info
Product Info
A
ø30 mm
B
40 mm
C1
Fully closed
115 mm
C2
Fully open
121 mm
D
40 mm
E
32 mm
W
Weight
0.4 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型