Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
MVCOC-Series, rotatable
Bill of material
HellermannTyton 156-00577
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
mm
B1
Bundle
mm
ROT
Cable tie twistable
°
DESCRIPTION14
Short Description
MATERIAL
Material
FARBE
Colour
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
210 mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
4.7 mm
BETRIEBSTEM46
Operating Temperature
MINDESTHALT60
Minimum retaining strength
222 N
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models