Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
GAMM
Description
MVP/20X37 - Manopola conica
Bill of material
7317005
CODE
code
7317005
MOD
Modello
MVP/20x37 Ø8
D
20 mm
D1
8 mm
L
36 mm
P
33 mm
WGT
weight
20.4 g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir