Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
GAMM
Description
MVP/24X56 - Manopola conica
Bill of material
7317010
CODE
code
MOD
Modello
D
25 mm
D1
mm
L
57 mm
P
50 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir