Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GAMM
Description
MVP/28X65 - Manopola
Bill of material
7317070
CODE
code
MOD
Modello
D
28 mm
D1
mm
L
65 mm
P
61 mm
WGT
weight
g
MAT
Materiale
PVC nero. Foro cieco liscio.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models