Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
MVP-CON - Conical Handles
Bill of material
Conical Handle MVP-CON-20-B8
PARTNUMBER
WINCO PARTNUMBER
MVP-CON-20-B8
D1
20 mm
D2
Blind Bore
B8
D3
14 mm
L1
37 mm
L2
34 mm
WEIGHT
Weight
0.0200 kg
CTN
US-Customs Tariff Number
39269097
ROHS
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models