Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1058_r
Bill of material
MVPS600-1058-R
PN
Part Number
MVPS600-1058-R
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 58VDC, 10.34A, Input 85-264VAC, RoHS Compliant, U-Channel
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
10.34 A
NO
Number of Outputs
1
LOUT
Iout 1
10.34 A
VOUT
Vout 1
58 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models