Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1t30_r
Bill of material
MVPS600-1T30-R
PN
Part Number
MVPS600-1T30-R
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 600W, Output 30VDC, 12A, Input 85-264VAC, Screw Terminal, U-Chassis with Plain Cover, Built in OR-ing diode/FET
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
12 A
NO
Number of Outputs
1
LOUT
Iout 1
12 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Built in OR-ing diode/FET
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)