Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1t58
Bill of material
MVPS600-1T58
PN
Part Number
MVPS600-1T58
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 600W, Output 58VDC, 6.2A, Input 85-264VAC, Screw Terminal, U-Chassis with Plain Cover
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
6.2 A
NO
Number of Outputs
1
LOUT
Iout 1
6.2 A
VOUT
Vout 1
58 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models