Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MX-LMQ02_22 - Linear bearing with flange (with lubrication device) · intermediate type · double lining type
Bill of material
MX-LMQ02-d10
CODE
Code
TYPE
Type
Double Lining Type
TYPR
Type
MAT1
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT2
Bushing Material (Correspond)
SUJ2
HAR
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
Electroless Nickel Plating
MAT3
Ball Material
GCr15
MAT4
Holder/Oil Storage Box Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
AMB
Operating Ambient Temperature
-15~80℃
DD
d
mm
DDTOL
D Tolerance
0/-0.010
D
19 mm
DTOL
D Tolerance
0/-0.021
L
65 mm
L1
55 mm
L1TOL
L1 tolerance
+0.3/-0.3
U
5.0 mm
V
24.5 mm
H
40 mm
T
6 mm
DD1
d1
4.5 mm
DD2
d2
7.5 mm
HH
h
4.1 mm
PCD
P.C.D
29 mm
W
mm
E
0 mm
F
mm
ECC
Eccentric(max)
0.014
ROW
Number of ball rows
4
Y
Verticality
0.014
C
Basic Load Rating (Dynamic)
585 N
CO
Basic Load Rating (Static)
995 N
STA
Static Allowable Torque(N¡¤m)
7.2 N*m
WEI
Weight
g
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models