Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
MX5015 - Speed sensors for drives and axes
Bill of material
MX5015
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MX5015: Speed sensor; Ø 15 / L = 49.5 mm; Sensing range 1.7 mm; DC; NPN; 2 m PUR
DESCLONG
Long Description
Speed sensor; Ø 15 / L = 49.5 mm; Sensing range 1.7 mm; DC; NPN; 2 m PUR-Cable; IP 65; IP 68; IP 69K; 3-wire; Ambient temperature -32...140 °C; Switching frequency 1...15000 Hz
BN
Bestellnummer
MX5015
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MXD41,7 ANOG/H/2M/ZH
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models