MXQ8C-75Z
SMC
bp2_combination_cylinder
New MXQ Air Slide Table
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/new_mxq/mxq_c_asmtab.prj},{NB=MXQ8C-75Z(0_0)},{BORE=8},{BODY=C},{STROKE=75},{POS=0},{ADJUSTER=Z},{FUNCTION=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD=0},{TMP=MXQ8A},{SWA1=13.900},{SWA2=13.900},{SWA3=9.900},{SWE1=5.100},{SWE2=7.100},{SWE3=9.100},{SWE4=6.600},{PPATH=mxq_c/assembly/mxq_c_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
SMC
Description
MXQ_C - Air Slide Table One Side Piping Type
Bill of material
MXQ8C-75Z
BORE
Bore size
8
8
BODY
Body option
(C) Standard type
(CL) Symmetric type
(C) Standard type
(CL) Symmetric type
STROKE
Stroke
75
75
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ADJUSTER
Adjuster option
(Z) Without adjuster
(ZA) Extension end metal stopper with bumper + Retraction end metal stopper with bumper
(ZB) Extension end metal stopper with bumper
(ZC) Retraction end metal stopper with bumper
(ZD) Extension end rubber stopper + Retraction end rubber stopper
(ZE) Extension end rubber stopper
(ZF) Retraction end rubber stopper
(ZG) Extension end shock absorber + Retraction end shock absorber
(ZH) Extension end shock absorber
(ZJ) Retraction end shock absorber
(ZK) Extension end metal stopper + Retraction end metal stopper
(ZL) Extension end metal stopper
(ZM) Retraction end metal stopper
(ZN) Shortened overall length type without adjuster
(ZP) Shortened overall length type retraction end rubber stopper
(ZQ) Shortened overall length type retraction end shock absorber
(ZS) Shortened overall length type retraction end metal stopper with bumper
(ZT) Shortened overall length type retraction end metal stopper
(ZBF) Extension end metal stopper with bumper + Retraction end rubber stopper
(ZBJ) Extension end metal stopper with bumper + Retraction end shock absorber
(ZBM) Extension end metal stopper with bumper + Retraction end metal stopper
(ZEC) Extension end rubber stopper + Retraction end metal stopper with bumper
(ZEJ) Extension end rubber stopper + Retraction end shock absorber
(ZEM) Extension end rubber stopper + Retraction end metal stopper
(ZHC) Extension end shock absorber + Retraction end metal stopper with bumper
(ZHF) Extension end shock absorber + Retraction end rubber stopper
(ZHM) Extension end shock absorber + Retraction end metal stopper
(ZLC) Extension end metal stopper + Retraction end metal stopper with bumper
(ZLF) Extension end metal stopper + Retraction end rubber stopper
(ZLJ) Extension end metal stopper + Retraction end shock absorber
(Z) Without adjuster
(ZA) Extension end metal stopper with bumper + Retraction end metal stopper with bumper
(ZB) Extension end metal stopper with bumper
(ZC) Retraction end metal stopper with bumper
(ZD) Extension end rubber stopper + Retraction end rubber stopper
(ZE) Extension end rubber stopper
(ZF) Retraction end rubber stopper
(ZG) Extension end shock absorber + Retraction end shock absorber
(ZH) Extension end shock absorber
(ZJ) Retraction end shock absorber
(ZK) Extension end metal stopper + Retraction end metal stopper
(ZL) Extension end metal stopper
(ZM) Retraction end metal stopper
(ZN) Shortened overall length type without adjuster
(ZP) Shortened overall length type retraction end rubber stopper
(ZQ) Shortened overall length type retraction end shock absorber
(ZS) Shortened overall length type retraction end metal stopper with bumper
(ZT) Shortened overall length type retraction end metal stopper
(ZBF) Extension end metal stopper with bumper + Retraction end rubber stopper
(ZBJ) Extension end metal stopper with bumper + Retraction end shock absorber
(ZBM) Extension end metal stopper with bumper + Retraction end metal stopper
(ZEC) Extension end rubber stopper + Retraction end metal stopper with bumper
(ZEJ) Extension end rubber stopper + Retraction end shock absorber
(ZEM) Extension end rubber stopper + Retraction end metal stopper
(ZHC) Extension end shock absorber + Retraction end metal stopper with bumper
(ZHF) Extension end shock absorber + Retraction end rubber stopper
(ZHM) Extension end shock absorber + Retraction end metal stopper
(ZLC) Extension end metal stopper + Retraction end metal stopper with bumper
(ZLF) Extension end metal stopper + Retraction end rubber stopper
(ZLJ) Extension end metal stopper + Retraction end shock absorber
FUNCTION
Function option
(-) None
(1) With buffer
(2) With end lock
(3) Axial piping type
(4) With buffer and end lock
(5) With buffer, axial piping type
(-) None
(1) With buffer
(2) With end lock
(3) Axial piping type
(4) With buffer and end lock
(5) With buffer, axial piping type
AUTOSWITCH
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
(-) None
(-X7) PTFE grease
(-X9) Grease for food
(-X33) Without built-in auto switch magnet
(-X39) Fluororubber seals
(-X42) Anti-corrosive specifications for guide section
(-X45) EPDM seals
(-X580) Low-speed Specification (15 to 50 mm/s)
(-X2128) Heat-resistant Specification (–10 to 100°C)
(-) None
(-X7) PTFE grease
(-X9) Grease for food
(-X33) Without built-in auto switch magnet
(-X39) Fluororubber seals
(-X42) Anti-corrosive specifications for guide section
(-X45) EPDM seals
(-X580) Low-speed Specification (15 to 50 mm/s)
(-X2128) Heat-resistant Specification (–10 to 100°C)
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求