Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
MZD-p - ELESA-Adjustable torque limiting knobs
Bill of material
Adjustable torque limiting knobs MZD.50-p-M6x30
CODE
Code
DESCRIPTION
Description
DIM01
D
47 mm
DIM02
d6H
DIM03
L
44 mm
DIM04
d1
39 mm
DIM05
l
mm
DIM06
l2
15 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models