Catalog navigation
CAD model selection
Selectable products: 124
HELP_VARIABLE
Company
Tecnorm
Description
N 278 Ejector pin DIN 1530, Form CH, hardened, round shouldered shank - Precision ejectors
Bill of material
N278.0200.200.0140.075
BESTNR
Code-No.
INFO
PDF Info
Online PDF
D1
Cutting-Ø g6
mm
D2
Head-Ø -0.2
mm
D4
Diameter
D1 +0.03
D3
Diameter
mm
K
Head height -0.05
mm
R
Radius +0.2
mm
L
Overall length +2
mm
L1
Length -1/-2
mm
L2
Length
5 mm
MAT
Material
Werkzeugstahl, gehärtet
HRC1
Hardness - shank
60 ± 2 HRC
HRC2
Hardness - head
45 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models