Catalog navigation
CAD model selection
Selectable products: 12
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tecnorm
Description
N 326. Guide bushing with flange, self-lubricating with INTERCOAT coating like DIN 9831 / ISO 9448 - Guide elements
Bill of material
N326.32
BESTNR
Order number
N326.32
u
INFO
PDF Info
Online PDF
D1
Diameter
32
u
mm
D2
Diameter
48
u
mm
D3
Diameter
72
u
mm
D4
Diameter
58
u
mm
D5
Diameter
5.5
u
mm
L1
Length
72
u
mm
L2
Length
47
u
mm
L3
Length
25
u
mm
T
Length
5.7
u
mm
K
Length
28
u
mm
MAT
Material
Steel, 18NiCrMo5, hardened 64 ± x2 HRC coated Intercoats
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models