Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tecnorm
Description
N 4.M6. & N 4.M8. Retaining unit - Guide elements
Bill of material
N4.M6.
BESTNR
Order number
INFO
PDF Info
Online Pdf
H
Height
8 mm
H2
Height
6 mm
T
Thread
B
Width
17 mm
B1
Width
9 mm
L
Length
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models