Catalog navigation
CAD model selection
Selectable products: 21
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Tecnorm
Description
N 411.1. Securing ring according to DIN 471 - Guide elements
Bill of material
N411.1.25
BESTNR
Code-No.
N411.1.25
u
INFO
PDF Info
Online PDF
D1
Pillar-Ø
25
u
mm
DA
Ring inner-Ø
30
u
mm
S
Thickness
1.50
u
mm
D2
Clearance Ø
40.5
u
mm
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models