Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
N 80 - Low-Profile Linear Guide
Bill of material
NK-02-80-01-200
ARTNR
Part no.
N 80
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
328.0 g
AS
Type of carriage
ANZ
No. of carriages
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
O1
Carriage options
O2
Rail options
SP1
Carriage 1 position
mm
Enter value for SP1
Carriage 1 position
mm
cm
inch
ft
SP2
Carriage 2 position
mm
BG
Size
80
C5C6MIN
C5/C6 min.
25 mm
C5C6MAX
C5/C6 max.
99.5 mm
C5
Length
mm
C6
Length
25.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    iglidur® X - type S - inch sizes
    igus
    N 40 - Low-Profile Linear Guide
    igus
    Double Rail
    igus
    N 17 - Low-Profile Linear Guide
    igus
    QWE - Bearing carriage, adjustable
    igus
    TA - Shaft End Support, Movable, mm
    igus
    STZ-Q10-01-AM - Adapter Kit e.g. for
    igus
    STZ-QXX-01-C - End caps for tube section
    igus
    AWMQ - Square section tube
    igus
    A180SRM - Lead screw nuts
    igus
    SWZ-W-208 - Lead screw nuts with axial locks
    igus
    WA - Shaft End Block, Standard Design, mm
    igus
    iglidur® W300 - type T - inch sizes
Previews
3D
Dimension
2D
Download CAD models