Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Baldor Reliance
Description
N Type - QD Bushing
Bill of material
119950
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
150.000 Lb-in
A
1.50 Inch
B
B Diameter
7.00 Inch
CI
C Hub Dia.-CI 30 Iron
12.00 Inch
CS
C Hub Dia.-Steel
N/A Inch
D
D Diameter
10.00 Inch
E
8.12 Inch
F
6.25 Inch
G
0.56 Inch
WEIGHT
Average Weight
70 Lbs
BC
Bolt Circle
8.50 Inch
NS
Number of Screw
4
SS
Screw Size
7/8x8 Inch
ST
Screw Torque
3600 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
2.28 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
N/A Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
9.25 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
N/A Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
N/A Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models