Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000320 - Iron Knob Nut (Black) (G-2)
Bill of material
N0-00-0320-00600000
CNSORDERNO
Order Number
S
Size
TYPE
Type
KGN-2
A
Diameter
42 mm
B
Height
10 mm
C
Height
18 mm
D
Diameter
26 mm
E
Thread length
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models