Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000330 - Iron Knob Nut (Black) (G-3)
Bill of material
N0-00-0330-00800000
CNSORDERNO
Order Number
S
Size
TYPE
Type
KGN-3
A
Diameter
45 mm
B
Height
11 mm
C
Height
20 mm
D
Diameter
32 mm
E
Thread length
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models