Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000360 - Iron Flange Nut (without S)
Bill of material
N0-00-0360-00400000
CNSORDERNO
Order Number
S
Size
SW
Width across flats
mm
TSW
Tolerance Width across flats
0 -0.2 mm
DC
Collar diameter
mm
TDC
Tolerance Collar diameter
0 -0.4 mm
M
Height
mm
TM
Tolerance Height
±0.15 mm
SERRATE
Serrate
Without
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models