Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000362 - Iron Flange Nut (without S) (Whitworth)
Bill of material
N0-00-0362-80300000
CNSORDERNO
Order Number
N0-00-0362-80300000
S
Size
3/8
SW
Width across flats
17 mm
TSW
Tolerance Width across flats
0 -0.4 mm
DC
Collar diameter
19.5 mm
TDC
Tolerance Collar diameter
±0.3 mm
M
Height
9 mm
TM
Tolerance Height
±0.2
SERRATE
Serrate
Without
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models