Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000454 - Iron Square Weld Nut (without P) (Fine Thread)
Bill of material
N0-00-0454-01000000
CNSORDERNO
Order Number
S
Size
P
Pitch
1.25 mm
B
Width across flats
mm
TB
Tolerance Width across flats
mm
B1
Width
mm
H
Height
8 mm
TH
Tolerance Height
0 -0.36
T
Height
1.0 mm
TT
Tolerance Height
0 -0.2 mm
F
Height
0.30~1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models