Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000483 - Iron T-type Weld Nut (1B)
Bill of material
N0-00-0483-00500000
CNSORDERNO
Order Number
S
Size
A
Length
mm
TA
Tolerance Length
mm
B
Width
mm
TB
Tolerance Width
±0.3 mm
D
Diameter
mm
TD
Tolerance Diameter
0.5 -0 mm
H
Height
mm
TH
Tolerance Height
±0.4 mm
E
Diameter
mm
TE
Tolerance Diameter
±0.2 mm
T
Height
mm
TT
Tolerance Height
±0.2 mm
C
Length
mm
TC
Tolerance
±0.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models