Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000S94 - Three Rock Nut (Flange) (Details)
Bill of material
N0-00-0S94-01000000
CNSORDERNO
Order number
S
Size
P
Pitch
1.25 mm
SW
Width across flats
mm
TSW
Tolerance Width across flats
0- 0.25 mm
H
Height
mm
TH
Tolerance Height
±0.2 mm
E
Width across corners
mm
DC
Diameter
mm
TDC
Tolerance Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models