Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N000120A - E-Lock Nut with flange (Small)
Bill of material
N0-00-120A-00800000
CNSORDERNO
Order number
S
Size
P
Pitch
mm
B
Width across flats
mm
TB
Tolerance Width across flats
0 -0.25 mm
C
Width across corners
mm
D
Diameter
mm
TD
Tolerance Diameter
0 -0.4 mm
H
Height
mm
TH
Tolerance Height
±0.4 mm
L
Thread length
mm
T
Thickness
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models