Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021K5 - Face Nut (K5)
Bill of material
N0-00-21K5-00600000
CNSORDERNO
Order Number
HS
Head Shape
K-5
S
Size
D1
Diameter
22 mm
D2
Diameter
12 mm
D3
Diameter
8 mm
H1
Height
8 mm
H2
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models